??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
136696
Description
P2B-SCEZ-100-PSS
Weight
0.69 lbs
A
1.34 Inch
B
5.48 Inch
C
1.48 Inch
Dmin
3.96 Inch
Dmax
4.20 Inch
Bolt Diameter
3/8 Inch
G
0.59 Inch
H
0.61 Inch
J
2.86 Inch
L
1.32 Inch
M
1.44 Inch
R
0.56 Inch
S
0.78 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.